Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SFH - Single-flanged Wheel
Bill of material
125 SFHK 20
ORDERNO
Article-number
125 SFHK 20
WDWOF
Wheel-Ø without flange
125 mm
WDWF
Wheel-Ø with flange
155 mm
TRW
Tread width
45 mm
WW
Wheel width
57 mm
HW
Hub width
57 mm
WB
Wheel bearing
Ball bearing
LC
Load capacity
600 kg
BD
Bore diameter
20 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices